Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.421 | |
| A dimension MM | 86.900 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S20ADB12 | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.948 | |
| Drop dimension MM | 49.48 | |
| End connection hex size IN | 1.406 | |
| End connection hex size MM | 36.000 | |
| End size 1 | -20 | -20 |
| End Type 1 | FEMALE GLOBESEAL 60 SWIVEL | Female globeseal 60 swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.230 | |
| Hose cut off factor MM | 56.642 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.610 | |
| Inside diameter MM | 15.494 | |
| Product height in | 2.283 | |
| Product height mm | 57.988 | |
| Product length in | 3.421 | |
| Product length mm | 86.893 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.417 | |
| Product width mm | 35.992 | |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread sealant | NO | No |
| Thread size 1 | M30X1.5 | M30x1.5 |
