Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.043 | |
| A dimension MM | 153.500 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S20BFA20 | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.750 | |
| Compatible hoses | 2781 | 2781 |
| Compatible tube OD MM | 30.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1 | |
| Drop dimension MM | 37 | |
| End connection hex size IN | 1.969 | |
| End connection hex size MM | 50.000 | |
| End size 1 | -20 | -20 |
| End Type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 4.311 | |
| Hose cut off factor MM | 109.500 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.047 | |
| Inside diameter MM | 26.600 | |
| Product height in | 1.460 | |
| Product height mm | 37.084 | |
| Product length in | 6.050 | |
| Product length mm | 153.670 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.970 | |
| Product width mm | 50.038 | |
| Series | 1S | 1S |
| Thread size 1 | G 1 1/4 | G 1 1/4 |