Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.755 | |
| A dimension MM | 146.200 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S20BFB20 | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.750 | |
| Compatible hoses | 2781 | 2781 |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 3 | |
| Drop dimension MM | 83 | |
| End connection hex size IN | 1.969 | |
| End connection hex size MM | 50.000 | |
| End size 1 | -20 | -20 |
| End Type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 4.023 | |
| Hose cut off factor MM | 102.200 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.047 | |
| Inside diameter MM | 26.600 | |
| Product height in | 3.250 | |
| Product height mm | 82.550 | |
| Product length in | 5.760 | |
| Product length mm | 146.304 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.970 | |
| Product width mm | 50.038 | |
| Series | 1S | 1S |
| Thread size 1 | G 1 1/4 | G 1 1/4 |
![Hose Fittings 1S12BFB8 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213563%2FID432874748705-0101_preview.jpg&w=1920&q=75)