Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.243 | |
| A dimension MM | 107.772 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S20FH20C | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End connection torque | 96-111 LB-FT(110-150 NM) | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -20 | -20 |
| End Type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 2.511 | |
| Hose cut off factor MM | 63.779 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.043 | |
| Inside diameter MM | 26.492 | |
| Product height in | 2.126 | |
| Product height mm | 54.000 | |
| Product length in | 4.243 | |
| Product length mm | 107.772 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width mm | 54.000 | |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread sealant | NO | No |