Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.440 | |
| A dimension MM | 112.900 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Compatible hoses | 2781 | 2781 |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.220 | |
| Drop dimension MM | 31.00 | |
| End connection hex size IN | 1.970 | |
| End connection hex size MM | 50.038 | |
| End connection torque | 127-133 LB-FT(173-182 NM) | 127-133 lb-ft(173-182 Nm) |
| End size 1 | -20 | -20 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hex size 1 IN | 1.970 | |
| Hex size 1 MM | 50.038 | |
| Hose cut off factor IN | 2.710 | |
| Hose cut off factor MM | 68.900 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.010 | |
| Inside diameter MM | 25.700 | |
| Product height in | 1.220 | |
| Product height mm | 30.988 | |
| Product length in | 4.440 | |
| Product length mm | 112.776 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.970 | |
| Product width mm | 50.038 | |
| Series | 1S | 1S |
| Thread size 1 | 1 5/8-12 UN | 1 5/8-12 UN |
