Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.067 | |
| A dimension MM | 103.300 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.800 | |
| Backup hex size MM | 45.700 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S20FR20 | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.750 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.960 | |
| End connection hex size MM | 49.800 | |
| End connection torque | 125-140 LB-FT(170-190 NM) | 125-140 lb-ft(170-190 Nm) |
| End size 1 | -20 | -20 |
| End type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.610 | |
| Hose cut off factor MM | 40.894 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.024 | |
| Inside diameter MM | 26.000 | |
| Product height in | 1.969 | |
| Product height mm | 50.013 | |
| Product length in | 4.650 | |
| Product length mm | 118.110 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.969 | |
| Product width mm | 50.013 | |
| Series | 1S | 1S |
| Thread size 1 | 1 11/16-12 UN | 1 11/16-12 UN |
