Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.440 | |
| A dimension MM | 61.980 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.063 | |
| Backup hex size MM | 27.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S22SC8 | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.063 | |
| End size 1 | -22 | -22 |
| End type 1 | MALE ORB ISO 6149-3 | Male ORB ISO 6149-3 |
| Hose cut off factor IN | 1.271 | |
| Hose cut off factor MM | 32.280 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.382 | |
| Inside diameter MM | 9.700 | |
| Series | 1S | 1S |
| Thread size 1 | M22X1.5 | M22x1.5 |