Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.149 | |
| A dimension MM | 80.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S24BF24 | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Compatible hoses | 2781 | 2781 |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 2.160 | |
| End connection hex size MM | 54.864 | |
| End size 1 | -24 | -24 |
| End type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.330 | |
| Hose cut off factor MM | 33.782 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.250 | |
| Inside diameter MM | 32.000 | |
| Product height in | 2.170 | |
| Product height mm | 55.118 | |
| Product length in | 3.150 | |
| Product length mm | 80.010 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.170 | |
| Product width mm | 55.118 | |
| Series | 1S | 1S |
| Thread size 1 | G 1 1/2-11 | G 1 1/2-11 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146133076 |
