Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.807 | |
| A dimension MM | 172.900 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S24BFA24 | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Compatible hoses | 2781 | 2781 |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.736 | |
| Drop dimension MM | 44.10 | |
| End connection hex size IN | 2.170 | |
| End connection hex size MM | 55.118 | |
| End size 1 | -24 | -24 |
| End type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 4.984 | |
| Hose cut off factor MM | 126.600 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.250 | |
| Inside diameter MM | 32.000 | |
| Product height in | 1.740 | |
| Product height mm | 44.196 | |
| Product length in | 6.810 | |
| Product length mm | 172.974 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.170 | |
| Product width mm | 55.118 | |
| Series | 1S | 1S |
| Thread size 1 | G 1 1/2-11 | G 1 1/2-11 |