Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.457 | |
| A dimension MM | 164.000 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Backup hex size IN | 2.165 | |
| Backup hex size MM | 55.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S24BFB24 | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Compatible hoses | 2781 | 2781 |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 4 | |
| Drop dimension MM | 97 | |
| End connection hex size IN | 2.170 | |
| End connection hex size MM | 55.100 | |
| End size 1 | -24 | -24 |
| End type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 4.630 | |
| Hose cut off factor MM | 117.602 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.260 | |
| Inside diameter MM | 32.000 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | 1S | 1S |
| Thread size 1 | G 1 1/2 | G 1 1/2 |
![Hose Fittings 1S12BFB8 [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213563%2FID432874748705-0101_preview.jpg&w=1920&q=75)