Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.531 | |
| A dimension MM | 89.687 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S24BP20 | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -24 | -24 |
| End type 1 | MALE BSPP 60 DEGREE CONE | Male BSPP 60 degree cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.799 | |
| Hose cut off factor MM | 45.695 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.043 | |
| Inside diameter MM | 26.492 | |
| Product height in | 2.165 | |
| Product height mm | 54.991 | |
| Product length in | 3.531 | |
| Product length mm | 89.687 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.165 | |
| Product width mm | 54.991 | |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread sealant | NO | No |