Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.890 | |
| A dimension MM | 124.200 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Compatible hoses | 2781 | 2781 |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.430 | |
| Drop dimension MM | 36.20 | |
| End connection hex size IN | 2.360 | |
| End connection hex size MM | 59.944 | |
| End connection torque | 158-167 LB-FT(216-227 NM) | 158-167 lb-ft(216-227 Nm) |
| End size 1 | -24 | -24 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hex size 1 IN | 2.360 | |
| Hex size 1 MM | 59.944 | |
| Hose cut off factor IN | 3.070 | |
| Hose cut off factor MM | 77.900 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.260 | |
| Inside diameter MM | 32.000 | |
| Product height in | 1.430 | |
| Product height mm | 36.322 | |
| Product length in | 4.890 | |
| Product length mm | 124.206 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.360 | |
| Product width mm | 59.944 | |
| Series | 1S | 1S |
| Thread size 1 | 1 7/8-12 UN | 1 7/8-12 UN |
