Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.402 | |
| A dimension MM | 111.820 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S24FL24 | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Compatible hoses | 2781 | 2781 |
| Construction Style | CRIMP | Crimp |
| End size 1 | -24 | -24 |
| End Type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.578 | |
| Hose cut off factor MM | 65.500 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.263 | |
| Inside diameter MM | 32.100 | |
| Product height in | 2.380 | |
| Product height mm | 60.452 | |
| Product length in | 4.400 | |
| Product length mm | 111.760 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.380 | |
| Product width mm | 60.452 | |
| Series | 1S | 1S |