Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.402 | |
| A dimension MM | 111.820 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S24FL24C | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| End connection torque | 96-111 LB-FT(110-150 NM) | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -24 | -24 |
| End Type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 2.579 | |
| Hose cut off factor MM | 65.507 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.256 | |
| Inside diameter MM | 31.902 | |
| Product height in | 2.376 | |
| Product height mm | 60.350 | |
| Product length in | 4.402 | |
| Product length mm | 111.811 | |
| Product material | 316 STAINLESS STEEL | 316 Stainless steel |
| Product width in | 2.376 | |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread sealant | NO | No |