Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.551 | |
| A dimension MM | 141.000 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S24FLB24.140 | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 5.551 | |
| Drop dimension MM | 141.00 | |
| End connection torque | 96-111 LB-FT(110-150 NM) | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -24 | -24 |
| End Type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 3.728 | |
| Hose cut off factor MM | 94.691 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.259 | |
| Inside diameter MM | 31.979 | |
| Product height in | 5.511 | |
| Product height mm | 139.979 | |
| Product length in | 5.551 | |
| Product length mm | 140.995 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.374 | |
| Product width mm | 60.300 | |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread sealant | NO | No |
