Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.590 | |
| A dimension MM | 91.300 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 2.165 | |
| Backup hex size MM | 55.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S24MR20 | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 2.165 | |
| End size 1 | -24 | -24 |
| End Type 1 | MALE ORFS | Male ORFS |
| Hose cut off factor IN | 1.862 | |
| Hose cut off factor MM | 47.300 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.051 | |
| Inside diameter MM | 26.700 | |
| Series | 1S | 1S |
| Thread size 1 | 2-12 UN | 2-12 UN |
