Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.730 | |
| A dimension MM | 94.700 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 2.165 | |
| Backup hex size MM | 55.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S24MR24 | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Compatible hoses | 2781 | 2781 |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 2.170 | |
| End connection hex size MM | 55.118 | |
| End size 1 | -24 | -24 |
| End Type 1 | MALE ORFS | Male ORFS |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.910 | |
| Hose cut off factor MM | 48.514 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.264 | |
| Inside diameter MM | 32.100 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | 1S | 1S |
| Thread size 1 | 2-12 UN | 2-12 UN |
