Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.590 | |
| A dimension MM | 65.800 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S25AD16 | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Compatible hoses | 2781 | 2781 |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.810 | |
| End connection hex size MM | 45.974 | |
| End size 1 | -25 | -25 |
| End Type 1 | FEMALE GLOBESEAL 60 SWIVEL | Female globeseal 60 swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.230 | |
| Hose cut off factor MM | 31.400 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.814 | |
| Inside diameter MM | 20.700 | |
| Product height in | 1.810 | |
| Product height mm | 45.974 | |
| Product length in | 2.590 | |
| Product length mm | 65.786 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.810 | |
| Product width mm | 45.974 | |
| Series | 1S | 1S |
