Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.598 | |
| A dimension MM | 66.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S25DK16 | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Compatible hoses | 2781 | 2781 |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.610 | |
| End connection hex size MM | 40.894 | |
| End size 1 | -25 | -25 |
| End Type 1 | 24 DEG. TUBE PORT LIGHT DUTY | 24 deg. tube port light duty |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 0.551 | |
| Hose cut off factor MM | 14.000 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.811 | |
| Inside diameter MM | 20.600 | |
| Product height in | 1.580 | |
| Product height mm | 40.132 | |
| Product length in | 2.590 | |
| Product length mm | 65.786 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.610 | |
| Product width mm | 40.894 | |
| Series | 1S | 1S |
| Thread size 1 | M36X2 | M36x2 |