Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.685 | |
| A dimension MM | 68.199 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S25DL16BA | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.620 | |
| End connection hex size MM | 41.000 | |
| End size 1 | -25 | -25 |
| End Type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 1.330 | |
| Hose cut off factor MM | 33.782 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.814 | |
| Inside diameter MM | 20.676 | |
| Product height in | 1.614 | |
| Product height mm | 40.996 | |
| Product length in | 2.680 | |
| Product length mm | 68.072 | |
| Product material | 1.4571 STAINLESS STEEL | 1.4571 Stainless steel |
| Product width in | 1.614 | |
| Product width mm | 40.996 | |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread sealant | NO | No |
| Thread size 1 | M36X2 | M36x2 |
