Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.940 | |
| A dimension MM | 100.000 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S25DLB16 | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Compatible hoses | 2781 | 2781 |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2 | |
| Drop dimension MM | 61 | |
| End connection hex size IN | 1.610 | |
| End connection hex size MM | 40.894 | |
| End size 1 | -25 | -25 |
| End type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.580 | |
| Hose cut off factor MM | 65.600 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.810 | |
| Inside diameter MM | 20.700 | |
| Product height in | 2.400 | |
| Product height mm | 60.960 | |
| Product length in | 3.940 | |
| Product length mm | 100.076 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.610 | |
| Product width mm | 40.894 | |
| Series | 1S | 1S |
| Thread size 1 | M36X2 | M36x2 |
