Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.689 | |
| A dimension MM | 68.300 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size MM | 32.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S27SC12 | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -27 | -27 |
| End Type 1 | MALE ORB ISO 6149-3 | Male ORB ISO 6149-3 |
| Hose cut off factor IN | 1.500 | |
| Hose cut off factor MM | 38.100 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.614 | |
| Inside diameter MM | 15.600 | |
| Series | 1S | 1S |
| Thread size 1 | M27X2 | M27x2 |