Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.984 | |
| A dimension MM | 75.800 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S28LM16 | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -28 | -28 |
| End type 1 | STANDPIPE MILLIMETRIQUE | Standpipe Millimetrique |
| Hose cut off factor IN | 1.630 | |
| Hose cut off factor MM | 41.400 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.819 | |
| Inside diameter MM | 20.800 | |
| Series | 1S | 1S |