Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.079 | |
| A dimension MM | 103.600 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 2.750 | |
| Backup hex size MM | 70.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S32BP32 | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 2.750 | |
| End size 1 | -32 | -32 |
| End Type 1 | MALE BSPP 60 DEGREE CONE | Male BSPP 60 degree cone |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.024 | |
| Hose cut off factor MM | 51.410 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.744 | |
| Inside diameter MM | 44.298 | |
| Product height in | 2.755 | |
| Product height mm | 69.977 | |
| Product length in | 4.079 | |
| Product length mm | 103.600 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.755 | |
| Product width mm | 69.977 | |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread sealant | NO | No |