Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.346 | |
| A dimension MM | 110.400 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S32BT32 | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Compatible hoses | 2781 | 2781 |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 2.560 | |
| End connection hex size MM | 65.024 | |
| End size 1 | -32 | -32 |
| End type 1 | MALE PIPE BSPT | Male pipe BSPT |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.201 | |
| Hose cut off factor MM | 30.500 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.744 | |
| Inside diameter MM | 44.300 | |
| Product height in | 2.530 | |
| Product height mm | 64.262 | |
| Product length in | 4.350 | |
| Product length mm | 110.490 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.560 | |
| Product width mm | 65.024 | |
| Series | 1S | 1S |
| Thread size 1 | R 2-11 | R 2-11 |