Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.126 | |
| A dimension MM | 79.400 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.810 | |
| Backup hex size MM | 46.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S32DK20 | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.810 | |
| End size 1 | -32 | -32 |
| End Type 1 | 24 DEG. TUBE PORT LIGHT DUTY | 24 deg. tube port light duty |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.364 | |
| Hose cut off factor MM | 34.645 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.043 | |
| Inside diameter MM | 26.492 | |
| Product height in | 1.811 | |
| Product height mm | 45.999 | |
| Product length in | 3.126 | |
| Product length mm | 79.400 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.811 | |
| Product width mm | 45.999 | |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread sealant | NO | No |
| Thread size 1 | M45X2 | M45x2 |