Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.295 | |
| A dimension MM | 83.700 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S32DL20 | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Compatible hoses | 2781 | 2781 |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.970 | |
| End connection hex size MM | 50.038 | |
| End size 1 | -32 | -32 |
| End Type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.562 | |
| Hose cut off factor MM | 39.700 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.047 | |
| Inside diameter MM | 26.600 | |
| Product height in | 1.970 | |
| Product height mm | 50.038 | |
| Product length in | 3.300 | |
| Product length mm | 83.820 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.970 | |
| Product width mm | 50.038 | |
| Series | 1S | 1S |
| Thread size 1 | M45X2 | M45x2 |
