Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.826 | |
| A dimension MM | 148.000 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Backup hex size IN | 1.970 | |
| Backup hex size MM | 50.038 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S32DLA20 | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.000 | |
| Drop dimension MM | 43.0 | |
| End connection hex size IN | 1.970 | |
| End size 1 | -32 | -32 |
| End type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 4.094 | |
| Hose cut off factor MM | 104.000 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.047 | |
| Inside diameter MM | 26.600 | |
| Product height in | 3.660 | |
| Product height mm | 92.964 | |
| Product length in | 6.960 | |
| Product length mm | 176.784 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.970 | |
| Product width mm | 50.038 | |
| Series | 1S | 1S |
| Thread size 1 | M45X2 | M45x2 |
![Hose Fittings 1SXXDLAXX [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213574%2FID432874787718-0101_preview.jpg&w=1920&q=75)