Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.118 | |
| A dimension MM | 130.000 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S32DLB20V | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 3.110 | |
| Drop dimension MM | 78.99 | |
| End connection hex size IN | 1.960 | |
| End connection hex size MM | 50.000 | |
| End size 1 | -32 | -32 |
| End Type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 3.385 | |
| Hose cut off factor MM | 85.979 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.040 | |
| Inside diameter MM | 26.416 | |
| Product height in | 3.110 | |
| Product height mm | 78.994 | |
| Product length in | 5.110 | |
| Product length mm | 129.794 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.968 | |
| Product width mm | 49.987 | |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread sealant | NO | No |
| Thread size 1 | M45X2 | M45x2 |
