Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.186 | |
| A dimension MM | 157.100 | |
| Angle shape | 30 DEGREE | 30 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S32DLF20 | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.053 | |
| Drop dimension MM | 26.75 | |
| End connection hex size IN | 1.960 | |
| End connection hex size MM | 50.000 | |
| End size 1 | -32 | -32 |
| End Type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 4.454 | |
| Hose cut off factor MM | 113.100 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.047 | |
| Inside diameter MM | 26.594 | |
| Product height in | 1.053 | |
| Product height mm | 26.746 | |
| Product length in | 6.185 | |
| Product length mm | 157.100 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.968 | |
| Product width mm | 49.987 | |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread sealant | NO | No |
| Thread size 1 | M45X2 | M45x2 |