Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.340 | |
| A dimension MM | 110.300 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Compatible hoses | 2781 | 2781 |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 2.950 | |
| End connection hex size MM | 74.930 | |
| End connection torque | 245-258 LB-FT(334-352 NM) | 245-258 lb-ft(334-352 Nm) |
| End size 1 | -32 | -32 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 1 IN | 2.950 | |
| Hex size 1 MM | 74.930 | |
| Hose cut off factor IN | 2.290 | |
| Hose cut off factor MM | 58.100 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.750 | |
| Inside diameter MM | 44.400 | |
| Product height in | 2.950 | |
| Product height mm | 74.930 | |
| Product length in | 4.340 | |
| Product length mm | 110.236 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.950 | |
| Product width mm | 74.930 | |
| Series | 1S | 1S |
| Thread size 1 | 2 1/2-12 UN | 2 1/2-12 UN |
