Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.402 | |
| A dimension MM | 111.820 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S32FL24TZ | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| End connection torque | 96-111 LB-FT(110-150 NM) | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -32 | -32 |
| End Type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Hose cut off factor IN | 2.580 | |
| Hose cut off factor MM | 65.520 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.264 | |
| Inside diameter MM | 32.100 | |
| Series | 1S | 1S |