Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.606 | |
| A dimension MM | 117.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S32FL32 | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Compatible tube OD IN | 2.00 | |
| Compatible tube OD MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| End connection torque | 55-70 LB-FT(75-95 NM) | 55-70 lb-ft(75-95 Nm) |
| End size 1 | -32 | -32 |
| End Type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.551 | |
| Hose cut off factor MM | 64.800 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.744 | |
| Inside diameter MM | 44.400 | |
| Product height in | 2.810 | |
| Product height mm | 71.374 | |
| Product length in | 4.610 | |
| Product length mm | 117.094 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.810 | |
| Product width mm | 71.374 | |
| Series | 1S | 1S |
| Tube OD 1 IN | 2.000 | |
| Tube OD 1 MM | 50.800 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146133106 |
