Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.606 | |
| A dimension MM | 117.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S32FL32BA | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| End connection torque | 96-111 LB-FT(110-150 NM) | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -32 | -32 |
| End Type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 2.551 | |
| Hose cut off factor MM | 64.795 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.744 | |
| Inside diameter MM | 44.298 | |
| Product height in | 2.811 | |
| Product height mm | 71.399 | |
| Product length in | 4.606 | |
| Product length mm | 116.992 | |
| Product material | 1.4571 STAINLESS STEEL | 1.4571 Stainless steel |
| Product width in | 2.811 | |
| Product width mm | 71.399 | |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread sealant | NO | No |
