Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.070 | |
| A dimension MM | 154.178 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S32FLA24 | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.410 | |
| Drop dimension MM | 35.81 | |
| End connection torque | 96-111 LB-FT(110-150 NM) | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -32 | -32 |
| End Type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 4.250 | |
| Hose cut off factor MM | 107.950 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.280 | |
| Inside diameter MM | 32.512 | |
| Product height in | 1.410 | |
| Product height mm | 35.814 | |
| Product length in | 6.070 | |
| Product length mm | 154.178 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.811 | |
| Product width mm | 71.399 | |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread sealant | NO | No |