Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.588 | |
| A dimension MM | 116.540 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 2.560 | |
| Backup hex size MM | 65.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S32MP32 | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 2.560 | |
| End size 1 | -32 | -32 |
| End Type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.533 | |
| Hose cut off factor MM | 64.338 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.744 | |
| Inside diameter MM | 44.298 | |
| Product height in | 2.559 | |
| Product height mm | 64.999 | |
| Product length in | 4.588 | |
| Product length mm | 116.540 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.559 | |
| Product width mm | 64.999 | |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread sealant | YES | Yes |
| Thread size 1 | 2-11 1/2 NPTF | 2-11 1/2 NPTF |
