Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.057 | |
| A dimension MM | 77.650 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S33SC16 | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -33 | -33 |
| End type 1 | MALE ORB ISO 6149-3 | Male ORB ISO 6149-3 |
| Hex size 2 MM | 41.000 | |
| Hose cut off factor IN | 1.703 | |
| Hose cut off factor MM | 43.250 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.819 | |
| Inside diameter MM | 20.800 | |
| Series | 1S | 1S |
| Thread size 1 | M33X2 | M33x2 |