Aeroquip by Danfoss
1S34MG16
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1S34MG16
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Aeroquip by Danfoss |
| Construction style | Crimp |
| End gender 1 | Male |
| End Size 1 | M45X1.5 |
| End type 1 | Metric |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Hex Size 1 | 1.81 in |
| Hose dash size | -16 |
| Inside diameter | .81 in |
| Item type | Nipple |
| Product Height | 2.09 in |
| Product Length/Depth | 2.63 in |
| Product Type | Crimp Hose Fittings |
| Product Volume | 9.949 in³ |
| Product Width | 1.81 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | M45X1.5 |
| Trade Name | 1S Series |