Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.429 | |
| A dimension MM | 87.100 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S35LM20BA | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -35 | -35 |
| End type 1 | STANDPIPE MILLIMETRIQUE | Standpipe Millimetrique |
| Finish plating | NONE | None |
| Hose cut off factor IN | 1.697 | |
| Hose cut off factor MM | 43.104 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.043 | |
| Inside diameter MM | 26.492 | |
| Product height in | 1.732 | |
| Product height mm | 43.993 | |
| Product length in | 3.429 | |
| Product length mm | 87.097 | |
| Product material | 1.4571 STAINLESS STEEL | 1.4571 Stainless steel |
| Product width in | 1.732 | |
| Product width mm | 43.993 | |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread sealant | NO | No |