Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.433 | |
| A dimension MM | 87.200 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 2.360 | |
| Backup hex size MM | 59.944 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S40DL24 | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Compatible hoses | 2781 | 2781 |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 2.360 | |
| End size 1 | -40 | -40 |
| End type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 1.610 | |
| Hose cut off factor MM | 40.900 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.259 | |
| Inside diameter MM | 32.000 | |
| Product height in | 2.720 | |
| Product height mm | 69.088 | |
| Product length in | 3.430 | |
| Product length mm | 87.122 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.360 | |
| Product width mm | 59.944 | |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Series | 1S | 1S |
| Thread size 1 | M52X2 | M52x2 |