Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 7.039 | |
| A dimension MM | 178.870 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Backup hex size MM | 59.944 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S40DLA24 | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Compatible hoses | 2781 | 2781 |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2 | |
| Drop dimension MM | 58 | |
| End connection hex size IN | 2.362 | |
| End connection hex size MM | 60.000 | |
| End size 1 | -40 | -40 |
| End Type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 5.216 | |
| Hose cut off factor MM | 132.500 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.259 | |
| Inside diameter MM | 32.000 | |
| Product height in | 4.500 | |
| Product height mm | 114.300 | |
| Product length in | 8.400 | |
| Product length mm | 213.360 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.360 | |
| Product width mm | 59.944 | |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Series | 1S | 1S |
| Thread size 1 | M52X2 | M52x2 |
| Tube OD 1 IN | 1.653 | |
| Tube OD 1 MM | 42.000 |
![Hose Fittings 1SXXDLAXX [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213574%2FID432874787718-0101_preview.jpg&w=1920&q=75)