Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.980 | |
| A dimension MM | 152.000 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S40DLB24 | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 4.000 | |
| Drop dimension MM | 106.0 | |
| End connection hex size IN | 2.360 | |
| End connection hex size MM | 59.944 | |
| End size 1 | -40 | -40 |
| End type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 4.160 | |
| Hose cut off factor MM | 105.700 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.259 | |
| Inside diameter MM | 32.000 | |
| Product height in | 4.170 | |
| Product height mm | 105.918 | |
| Product length in | 5.980 | |
| Product length mm | 151.892 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.360 | |
| Product width mm | 59.944 | |
| Series | 1S | 1S |
| Thread size 1 | M52X2 | M52x2 |
| Tube OD 1 IN | 1.653 | |
| Tube OD 1 MM | 42.000 |
