Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.605 | |
| A dimension MM | 116.970 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S40FL32 | |
| Compatible hose ID IN | 2.000 | |
| Compatible hose ID MM | 50.800 | |
| Construction Style | CRIMP | Crimp |
| End connection torque | 96-111 LB-FT(110-150 NM) | 96-111 lb-ft(110-150 Nm) |
| End size 1 | -40 | -40 |
| End Type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 2.630 | |
| Hose cut off factor MM | 66.802 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.752 | |
| Inside diameter MM | 44.500 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | 1S | 1S |