Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.776 | |
| A dimension MM | 45.100 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.750 | |
| Backup hex size MM | 19.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S4BP5 | |
| Compatible hose ID IN | 0.310 | |
| Compatible hose ID MM | 7.900 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.750 | |
| End connection torque | 19-23 LB-FT(25-30 NM) | 19-23 lb-ft(25-30 Nm) |
| End size 1 | -4 | -4 |
| End type 1 | MALE BSPP 60 DEGREE CONE | Male BSPP 60 degree cone |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 0.835 | |
| Hose cut off factor MM | 21.209 | |
| Hose size | -5 | -5 |
| Inside diameter IN | 0.516 | |
| Inside diameter MM | 13.106 | |
| Product height in | 0.748 | |
| Product height mm | 18.999 | |
| Product length in | 1.776 | |
| Product length mm | 45.100 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.748 | |
| Product width mm | 18.999 | |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread sealant | NO | No |
