Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.210 | |
| A dimension MM | 56.200 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.750 | |
| Backup hex size MM | 19.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S4JF4 | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.750 | |
| End connection hex size MM | 19.050 | |
| End size 1 | -4 | -4 |
| End Type 1 | FEMALE JIS KAWASAKI, KOMATSU | Female JIS Kawasaki, Komatsu |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.290 | |
| Hose cut off factor MM | 32.800 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.165 | |
| Inside diameter MM | 4.200 | |
| Product height in | 0.750 | |
| Product height mm | 19.050 | |
| Product length in | 2.090 | |
| Product length mm | 53.086 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.750 | |
| Product width mm | 19.050 | |
| Series | 1S | 1S |
| Thread size 1 | G 1/4 | G 1/4 |
