Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.091 | |
| A dimension MM | 53.100 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.688 | |
| Backup hex size MM | 17.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S4MP5 | |
| Compatible hose ID IN | 0.310 | |
| Compatible hose ID MM | 7.900 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.688 | |
| End size 1 | -4 | -4 |
| End Type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Hose cut off factor IN | 1.150 | |
| Hose cut off factor MM | 29.200 | |
| Hose size | -5 | -5 |
| Inside diameter IN | 5.400 | |
| Series | 1S | 1S |
| Thread size 1 | 1/4-18 NPTF | 1/4-18 NPTF |
