Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.181 | |
| A dimension MM | 55.400 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.680 | |
| Backup hex size MM | 17.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S4MP6 | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.680 | |
| End size 1 | -4 | -4 |
| End Type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.185 | |
| Hose cut off factor MM | 30.099 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.260 | |
| Inside diameter MM | 6.604 | |
| Product height in | 0.669 | |
| Product height mm | 16.993 | |
| Product length in | 2.181 | |
| Product length mm | 55.400 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.669 | |
| Product width mm | 16.993 | |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread sealant | YES | Yes |
| Thread size 1 | 1/4-18 NPTF | 1/4-18 NPTF |
