Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.780 | |
| A dimension MM | 45.200 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.688 | |
| Backup hex size MM | 17.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S4MR4TZ | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.688 | |
| End connection torque | 18-20 LB-FT(24-27 NM) | 18-20 lb-ft(24-27 Nm) |
| End size 1 | -4 | -4 |
| End Type 1 | MALE ORFS | Male ORFS |
| Hose cut off factor IN | 0.858 | |
| Hose cut off factor MM | 21.800 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.169 | |
| Inside diameter MM | 4.300 | |
| Series | 1S | 1S |
| Thread size 1 | 9/16-18 UNF | 9/16-18 UNF |
