Aeroquip by Danfoss
1S4SL4
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
1S4SL4
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Aeroquip by Danfoss | |
| Compatible hose ID | .25 in | |
| Compatible hoses | 2781 | |
| End gender 1 | Male | |
| End type 1 | Staplok | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | DURA-KOTE | |
| Hose cut-off factor | 1.26 in | |
| Hose dash size | -4 | |
| Inside diameter | .17 in | |
| Item type | Nipple Assembly | |
| Packaged Height | 5 in | |
| Packaged Length | 8 in | |
| Packaged Volume | 160 in³ | |
| Packaged Weight | 1.05 lb | |
| Packaged Width | 4 in | |
| Product Height | .59 in | |
| Product Length/Depth | 2.18 in | |
| Product material | Carbon Steel | |
| Product Type | Crimp Hose Fittings | |
| Product Volume | .759 in³ | |
| Product Weight | .05 lb | |
| Product Width | .59 in | |
| Seal part number if included | FF9508-04 | |
| Sub-brand | None | |
| Thread sealant | No | |
| Trade Name | 1S Series |