Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.496 | |
| A dimension MM | 37.998 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | 1S5DK3AH | |
| Compatible hose ID IN | 0.190 | |
| Compatible hose ID MM | 4.800 | |
| Construction Style | CRIMP | Crimp |
| End connection torque | 15-16 LB-FT(20-22 NM) | 15-16 lb-ft(20-22 Nm) |
| End size 1 | -5 | -5 |
| End type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | ZINC NICKEL | Zinc nickel |
| Hose cut off factor IN | 0.807 | |
| Hose cut off factor MM | 20.498 | |
| Hose size | -3 | -3 |
| Inside diameter IN | 0.094 | |
| Inside diameter MM | 2.388 | |
| Product height in | 0.472 | |
| Product height mm | 11.989 | |
| Product length in | 1.496 | |
| Product length mm | 37.998 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.472 | |
| Product width mm | 11.989 | |
| Series | 1A/Z SERIES | 1A/Z Series |
| Thread sealant | NO | No |
| Thread size 1 | M12X1.5 | M12x1.5 |